Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Pipet Tips, Wide-Bore, Hinged Racks, Clear, Sterile, 96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-205-WB-C-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L-R-S)
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Wide-Bore
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Product Number | T-205-WB-C-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | Yes |
Color | Clear |
- Quality Certificate - Lot No.15925097
- Quality Certificate - Lot No.15225097
- Quality Certificate - Lot No.12725097
- Quality Certificate - Lot No.06425097
- Quality Certificate - Lot No.05925097
- Quality Certificate - Lot No.03425097
- Quality Certificate - Lot No.36224097
- Quality Certificate - Lot No.35524097
- Quality Certificate - Lot No.31024097
- Quality Certificate - Lot No.30924097
- Quality Certificate - Lot No.30324097
- Quality Certificate - Lot No.25324097
- Quality Certificate - Lot No.24824097
- Quality Certificate - Lot No.24624097
- Quality Certificate - Lot No.24124097
- Quality Certificate - Lot No.22724097
- Quality Certificate - Lot No.15524097
- Quality Certificate - Lot No.12024097
- Quality Certificate - Lot No.11524097
- Quality Certificate - Lot No.11324097
- Quality Certificate - Lot No.10924097
- Quality Certificate - Lot No.08024097
- Quality Certificate - Lot No.00824097
- Quality Certificate - Lot No.35223097
- Quality Certificate - Lot No.34023097
- Quality Certificate - Lot No.33123097
- Quality Certificate - Lot No.32123097
- Quality Certificate - Lot No.31723097
- Quality Certificate - Lot No.31023097
- Quality Certificate - Lot No.08123097