Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tips, Beveled, Graduated, Clear, Sterile, Rack Pack
Product NumberTR-222-C-L-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Fr. 438.11 per case
Product Number | TR-222-C-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.23125080
- Quality Certificate - Lot No.01425080
- Quality Certificate - Lot No.30224080
- Quality Certificate - Lot No.29924080
- Quality Certificate - Lot No.29624080
- Quality Certificate - Lot No.28824080
- Quality Certificate - Lot No.18524080
- Quality Certificate - Lot No.17124080
- Quality Certificate - Lot No.12724080
- Quality Certificate - Lot No.10324001
- Quality Certificate - Lot No.09224080
- Quality Certificate - Lot No.09224001
- Quality Certificate - Lot No.05224003
- Quality Certificate - Lot No.05224002
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.02224080
- Quality Certificate - Lot No.34723080
- Quality Certificate - Lot No.05923080
- Quality Certificate - Lot No.04223001
- Quality Certificate - Lot No.02423080
- Quality Certificate - Lot No.36122001
- Quality Certificate - Lot No.33622080
- Quality Certificate - Lot No.33322080
- Quality Certificate - Lot No.33122080
- Quality Certificate - Lot No.32822080
- Quality Certificate - Lot No.27822080
- Quality Certificate - Lot No.27122001
- Quality Certificate - Lot No.26322080
- Quality Certificate - Lot No.23522001
- Quality Certificate - Lot No.36121001