Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tips, Beveled, Graduated, Hinged Racks, Clear, Nonsterile
Product NumberTR-222-C-R

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | TR-222-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24125001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.13425001
- Quality Certificate - Lot No.02125080
- Quality Certificate - Lot No.00825080
- Quality Certificate - Lot No.00325080
- Quality Certificate - Lot No.34924001
- Quality Certificate - Lot No.31624080
- Quality Certificate - Lot No.16224080
- Quality Certificate - Lot No.11524080
- Quality Certificate - Lot No.33123080
- Quality Certificate - Lot No.24723080
- Quality Certificate - Lot No.24223001
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.22823001
- Quality Certificate - Lot No.15223001
- Quality Certificate - Lot No.12423001