text.skipToContent text.skipToNavigation

Axygen® 10 µL Microvolume, Gilson-Style P2/P10 Filter Tips, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case

产品编号TF-300

电子邮件

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

Bulk handheld tips use on average 89% less resin than their pre-racked alternatives.


详情
产品编号   TF-300
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   No  
Autoclavable   No  
Product Material   聚丙烯  
颜色   透明  
产品规格文件