Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Filter Tips, Clear, Nonsterile, Bulk Pack, Compatible with Eppendorf® Ultra Micro Pipettors, 1000 Tips/Pack, 10 Packs/Case
Product NumberTF-400

Learn More

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. Racked tips (not bulk tips) are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology, present in products with a –L in the catalog number, provides ultra-low retention
- Eppendorf® is a registered trademark of Eppendorf SE.

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
Product Number | TF-400 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | Yes |
Sterile | No |
Autoclavable | No |
カラー | クリア |