Axygen® 10 µL Maxymum Recovery® Pipet Tips, Gilson-Style, Non-Filtered, Clear, Stack Packed
产品编号T-300-L-STK

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
产品编号 | T-300-L-STK |
Qty./Pk | 480 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
无菌 | 否 |
可高压灭菌 | 没有 |
颜色 | 透明 |
产品规格文件
可用的证书
- 质量证书 – 批号 16925326
- 质量证书 – 批号 04425326
- 质量证书 – 批号 35524294
- 质量证书 – 批号 24824326
- 质量证书 – 批号 29723294
- 质量证书 – 批号 26223326
- 质量证书 – 批号 22723326
- 质量证书 – 批号 31922294
- 质量证书 – 批号 00721326
- 质量证书 – 批号 18520326
- 质量证书 – 批号 02920294
- 质量证书 – 批号 29119294
- 质量证书 – 批号 24219079
- 质量证书 – 批号 20619294
- 质量证书 – 批号 18419294
- 质量证书 – 批号 14319079
- 质量证书 – 批号 32718294
- 质量证书 – 批号 23618294
- 质量证书 – 批号 23318294