text.skipToContent text.skipToNavigation

Axygen® 5 mL Macrovolume Pipet Tips, Clear, Graduated, Bulk Packed, 250 Tips/Pack, 10 Packs/Case

产品编号T-5000-C

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Compatibility: Gilson P5000 and MLA pipettors
  • Graduation marks at 1, 2, 3, 4, 5 mL and 0.5 mL increments in between
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   T-5000-C
Qty./Pk   250 / Pk  
Qty./Cs   2500 / Cs  
Brand   Axygen®  
Packaging Format   250 Tips/Pk, 10 Packs/Cs  
Capacity   5 mL  
Volume Range   1000 - 5000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
产品规格文件