Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL微量移液器吸头,不带滤芯,透明,加长,大包装
Product NumberTXL-10
Axygen® 通用吸头适用于多种单通道和多通道移液器。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
散装手工吸头的树脂使用量比盒装产品平均减少88%。
Added to Your Shopping Cart
Details
| Product Number | TXL-10 |
| 数量/包 | 1000 /包 |
| 数量/箱 | 20000 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 1,000支吸头/包,20包/箱 |
| 容量 | 10 µL |
| 容积范围 | 0.1 - 10 µL |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 是 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18625144
- Quality Certificate - Lot No.16825144
- Quality Certificate - Lot No.16525144
- Quality Certificate - Lot No.15125144
- Quality Certificate - Lot No.14125144
- Quality Certificate - Lot No.13825144
- Quality Certificate - Lot No.12525144
- Quality Certificate - Lot No.11925144