text.skipToContent text.skipToNavigation

Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Nonsterile, Clear, Long Length, Rack Pack

Product NumberTXL-10-R

E-mail


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Microvolume
  • Maxymum Recovery technology for ultra-low retention
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.



$328.59 per case

Details
Product Number   TXL-10-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Sterile   No  
Color   Clear  
Specifications Documents