Axygen® MultiRack Pipet Tip, 200 µL, Bulk
Product NumberMR-200
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Added to Your Shopping Cart
Details
Product Number | MR-200 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
Tip Format | Bulk pack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.17324000
- Quality Certificate - Lot No.16924000
- Quality Certificate - Lot No.15024000
- Quality Certificate - Lot No.13124000
- Quality Certificate - Lot No.11624000
- Quality Certificate - Lot No.11024000
- Quality Certificate - Lot No.09624000
- Quality Certificate - Lot No.08224000
- Quality Certificate - Lot No.03924000