text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tip, 200 µL, Natural, MaxRecovery+™ Surface, Racked, Sterile

产品编号MR-200-L-R-S

电子邮件

Axygen® MultiRack MaxRecovery+™® tips are available with or without aerosol filters. Axygen® MaxRecovery+™ technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage, all while being being produced without intentionally added PFAS. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack MaxRecovery+™ tips are available in a wide range of tip sizes with filters and sterilization. MaxRecovery+™ has been internally developed by Corning and features intellectual property protection and solvent compatibility. When considering low retention pipette tips, choose MaxRecovery+™ because every drop counts.



You might also be interested in
Axygen® Axypet® Pro单通道和多通道移液器
详情
产品编号   MR-200-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Maximum Volume Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Deck Color   Yellow  
产品规格文件