Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips Station, 200 µL, Natural, Sterile, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case
产品编号MR-200-TS-S
Axygen MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.
已添加至购物车
详情
| 产品编号 | MR-200-TS-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Tip Station |
| Packaging Format | 192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Yellow |
产品规格文件
可用的证书
- 质量证书 – 批号 26126000
- 质量证书 – 批号 20826000
- 质量证书 – 批号 16926000
- 质量证书 – 批号 16326000
- 质量证书 – 批号 13526000
- 质量证书 – 批号 06426000
- 质量证书 – 批号 05426000
- 质量证书 – 批号 03626000
- 质量证书 – 批号 00626000
- 质量证书 – 批号 36525000
- 质量证书 – 批号 34625000
- 质量证书 – 批号 33625000
- 质量证书 – 批号 32325000
- 质量证书 – 批号 30225000
- 质量证书 – 批号 29625000
- 质量证书 – 批号 28125000
- 质量证书 – 批号 27525000
- 质量证书 – 批号 25925000
- 质量证书 – 批号 22525000
- 质量证书 – 批号 19825000
- 质量证书 – 批号 19125000
- 质量证书 – 批号 15425000
- 质量证书 – 批号 14925000
- 质量证书 – 批号 10625000
- 质量证书 – 批号 08525000
- 质量证书 – 批号 07825000
- 质量证书 – 批号 07225000
- 质量证书 – 批号 35424000
- 质量证书 – 批号 35324000
- 质量证书 – 批号 33224000