Axygen® MultiRack Pipet Tip, 300 µL, Extended Length, Racked, Sterile
Product NumberMR-300XT-R-S
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Added to Your Shopping Cart
Details
| Product Number | MR-300XT-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 300 µL |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Green |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.36325000
- Quality Certificate - Lot No.33825000
- Quality Certificate - Lot No.30425000
- Quality Certificate - Lot No.29525000
- Quality Certificate - Lot No.28425000
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.20724000
- Quality Certificate - Lot No.33622000
- Quality Certificate - Lot No.30522000
- Quality Certificate - Lot No.23721000
- Quality Certificate - Lot No.23519000
- Quality Certificate - Lot No.23219000
- Quality Certificate - Lot No.21219000
- Quality Certificate - Lot No.19019000
- Quality Certificate - Lot No.17219000