text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Filtered, Racked, Sterile

Product NumberMRF-1000XT-R-S

E-mail

Axygen® MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen® MultiRack filter tips are available in a wide range of tip choices.



You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MRF-1000XT-R-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   1250 µL  
Maximum Volume Capacity   1250 µL  
Volume Range   50 - 1250 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Blue  
Specifications Documents