Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Filtered, Racked, Sterile
Product NumberMRF-300XT-R-S
Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.
519,14 € per case
Added to Your Shopping Cart
Details
| Product Number | MRF-300XT-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | Oui |
| Sterile | Oui |
| Autoclavable | Non |
| デックカラー | Green |
Specifications Documents
Compatible Accessories
Axygen® マルチラック チップ用空ラック(200 µL エクステンド、300 µL エクステンド、1000 µL エクステンド)
MR-R-BOut of Stock
¥ 2’900 per case