text.skipToContent text.skipToNavigation

Axygen® Universal Fit Pipette Tip Reloads

电子邮件

For more than 20 years, Axygen Universal pipette tips have set the standard for quality, accuracy, and precision in laboratories worldwide. Now redesigned to meet every researcher's needs, the next generation of Axygen Universal Fit pipette tips deliver improved pipettor compatibility, durable hinged racks, and a complete offering from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ technology, Axygen Universal pipette tips are sure to meet and exceed your liquid handling expectations.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Human DNA-free
  • ATP-free
  • Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS

选择规格

Surface Treatment
加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
RFL-1200-C Axygen® Tip Refill System, 1200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 8 Racks/Pack, 6 Packs/Case   768 / Pk     4608 / Cs     Axygen®   N/A per case
RFL-222-C Axygen® Tip Refill System, 200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
RFL-300-C Axygen® 10 µL P2/P10ギルソンスタイルチップ 透明 リフィルラック 非滅菌 、 96 本/ラック、 10 ラック/パック、5 パック/ケース N/A per case
联系客户服务部