Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipette Tips, Beveled, Blue, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case
Product NumberT-1000-B
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-1000-B. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 52% less resin than their pre-racked alternatives.
| Product Number | T-1000-B |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Blue |
- Quality Certificate - Lot No.25726378
- Quality Certificate - Lot No.25426949
- Quality Certificate - Lot No.25026949
- Quality Certificate - Lot No.23826949
- Quality Certificate - Lot No.23626949
- Quality Certificate - Lot No.23226949
- Quality Certificate - Lot No.22826949
- Quality Certificate - Lot No.22426949
- Quality Certificate - Lot No.21926949
- Quality Certificate - Lot No.21226949
- Quality Certificate - Lot No.19926949
- Quality Certificate - Lot No.19526949
- Quality Certificate - Lot No.19226378
- Quality Certificate - Lot No.19126949
- Quality Certificate - Lot No.18826949
- Quality Certificate - Lot No.18426949
- Quality Certificate - Lot No.18426378
- Quality Certificate - Lot No.18226205
- Quality Certificate - Lot No.17726205
- Quality Certificate - Lot No.17626949
- Quality Certificate - Lot No.17326949
- Quality Certificate - Lot No.17026205