text.skipToContent text.skipToNavigation

Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Yellow, Nonsterile, 1000 Tips/Pack, 20 Packs/Case

Product NumberT-200-Y

E-mail

This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-200-Y. It will remain available in all other regions.


Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


6 100,29 kr per case

Details
Product Number   T-200-Y
Qty./Pk   1000 / Pk  
Qty./Cs   20000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 20 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   No  
Color   Yellow  
Specifications Documents