text.skipToContent text.skipToNavigation

Axygen® 200 µL Pipette Tips, Wide-Bore, Hinged Racks, Clear, Sterile, 96 Tips/Rack,10 Racks/Pack,5 Packs/Case

Product NumberT-205-WB-C-R-S

E-mail

Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L-R-S)

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Wide-bore
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE


Details
Product Number   T-205-WB-C-R-S
パック入数   960 / パック  
ケース入数   4800 / ケース  
ブランド   Axygen®  
パッケージフォーマット   96 本/ラック, 10 ラック/パック, 5 パック/ケース  
容量   200 µL  
容量範囲   1 - 200 µL  
滅菌   あり  
カラー   クリア  
Specifications Documents