Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Racked, Sterile
Product NumberER-1000XT-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 1000 µL tip is extended length to easily reach the bottom of deep well plates or 50 mL tubes and features graduation lines at 200 µL, 500 µL, and 1000 µL.
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
€450.62 per case
| Product Number | ER-1000XT-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 1250 µL |
| Volume Range | 50 µL - 1250 µL |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Blue |
Axygen® MultiRack Pipette Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.28624000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.16224000