text.skipToContent text.skipToNavigation

Axygen® 200 µL LTS Compatible Pipette Tips, TipStation, 960/Pack, 4800/Case

Product NumberLT-200-TS

E-mail

Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • PCR inhibitor free
  • Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard


€ 332,85 per case

You might also be interested in
Axygen® MultiRack Pipette Tips Station, 200 µL, Natural, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case
Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Clear,Nonsterile,Stacked Rack,96 Tips/Rack,5 Racks/Stack,10 Stacks/Case
Details
Product Number   LT-200-TS
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Feature   LTS compatible, Graduated  
Packaging   Tip Station  
Packaging Configuration   192 Tips/Layer; 5 Layers/Pack; 5 Packs/Case  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   250 µL  
Volume Range   1 µL - 250 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Length   50.29 mm  
Product Material   Polypropylene  
Deck Color   Yellow  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL