text.skipToContent text.skipToNavigation

Axygen® 20 µL LTS Compatible Pipette Tips, Filtered, Racked, Sterile, 960/Pack, 4800/Case

Product NumberLTF-20-R-S

E-mail

Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • PCR inhibitor free
  • Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard
  • Color-coded insert allows for easy identification of tip


You might also be interested in
Axygen® MultiRack Pipette Tips, 20 µL, Filtered, Racked, Sterile, 960/Pack, 4800/Case
Axygen® 20 µL Universal Fit Filter Tips, Racked, Clear, Sterile, Rack Pack, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Details
Product Number   LTF-20-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Feature   LTS compatible, Graduated  
Packaging   MultiRack  
Packaging Configuration   96 Tips/Rack; 10 Racks/Pack; 5 Packs/Case  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   20 µL  
Volume Range   1 µL - 20 µL  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Sterile Details   10⁻³  
Autoclavable   No  
Length   49.45 mm  
Product Material   Polypropylene  
Deck Color   Red  
Specifications Documents
Compatible Accessories