Corning® 0.2-10 µL Microvolume Bulk Packed Pipet Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case
Product Number4840
Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.2-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
Added to Your Shopping Cart
Details
| Product Number | 4840 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Corning® |
| Tip Format | Bulk pack |
| Capacity | 10 µL |
| Volume Range | 0.2 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
Specifications Documents