Corning® 100-1000 µL Universal Fit Bulk Packed Pipette Tips, Blue, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4846
Corning® Universal Fit bulk packed polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 250, 500 and 1,000 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
Added to Your Shopping Cart
Details
| Product Number | 4846 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Corning® |
| Tip Format | Bulk pack |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Blue |
| Feature | Disposable |
Specifications Documents