Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Flat 0.2 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case
Product Number4884
Corning® gel-loading polypropylene pipet tips feature a flat 0.2mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipet Tip Compatibility Guide for additional pipet tip fit information. Tips are 83mm in length and have a total capacity of 200 µL. -200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.
Added to Your Shopping Cart
Details
Product Number | 4884 |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | Corning® |
Tip Format | 200 Tips/Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | No |
Autoclavable | Yes |
Length | 83 mm |
Color | Natural |
Feature | Disposable |
End Thickness | 0.2 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.10323000
- Quality Certificate - Lot No.12922000
- Quality Certificate - Lot No.10822000
- Quality Certificate - Lot No.10322000
- Quality Certificate - Lot No.01322000
- Quality Certificate - Lot No.00022219
- Quality Certificate - Lot No.35621000
- Quality Certificate - Lot No.35421000
- Quality Certificate - Lot No.26721000
- Quality Certificate - Lot No.25821000
- Quality Certificate - Lot No.16221000
- Quality Certificate - Lot No.17620000
- Quality Certificate - Lot No.00620000
- Quality Certificate - Lot No.26719000
- Quality Certificate - Lot No.19619000
- Quality Certificate - Lot No.10019000
- Quality Certificate - Lot No.27518000
- Quality Certificate - Lot No.18318000
- Quality Certificate - Lot No.06718000
- Quality Certificate - Lot No.30017000
- Quality Certificate - Lot No.21517000
- Quality Certificate - Lot No.04517000
- Quality Certificate - Lot No.28616000
- Quality Certificate - Lot No.16016000
- Quality Certificate - Lot No.05616000
- Quality Certificate - Lot No.04716000
- Quality Certificate - Lot No.29515000