text.skipToContent text.skipToNavigation

Corning® DeckWorks 1000 µL (max working volume 1250 µL) Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case

产品编号4140

电子邮件


Corning DeckWorks barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks barrier tips will not trap liquids or inhibit PCR in the event of over pipetting.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free
  • Sterility Assurance Level 10⁻³

Not available in low binding.




详情
产品编号   4140
Qty./Pk   768 / Pk  
Qty./Cs   3072 / Cs  
Brand   Corning®  
Tip Format   768 Tips/Pack  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
产品规格文件