Corning® DeckWorks 0.1 - 10 µL Low Binding Pipette Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case
Product Number4147
Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
$499.45 per case
| Product Number | 4147 |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
- Quality Certificate - Lot No.14826000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.30925000
- Quality Certificate - Lot No.24025000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.13925000
- Quality Certificate - Lot No.22823000
- Quality Certificate - Lot No.17123000
- Quality Certificate - Lot No.29322000
- Quality Certificate - Lot No.27222000
- Quality Certificate - Lot No.04422000
- Quality Certificate - Lot No.31921000
- Quality Certificate - Lot No.16821000
- Quality Certificate - Lot No.05621000
- Quality Certificate - Lot No.12720000
- Quality Certificate - Lot No.09720000
- Quality Certificate - Lot No.04720000
- Quality Certificate - Lot No.02520000
- Quality Certificate - Lot No.35419000
- Quality Certificate - Lot No.30519000
- Quality Certificate - Lot No.28219000
- Quality Certificate - Lot No.25819000
- Quality Certificate - Lot No.25219000
- Quality Certificate - Lot No.20419000
- Quality Certificate - Lot No.11219000
- Quality Certificate - Lot No.07719000
- Quality Certificate - Lot No.06319000
- Quality Certificate - Lot No.33818000