1 mL Aspirating Pipets, Polystyrene, Without Graduations, Bulk Packed, Sterile, 25/Bag, 1000/Case
Product Number4975
Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.
- One piece polystyrene construction
- Sterile and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4975 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 1 mL |
| Pipet Style | Aspirating |
| Tip Shape | Round |
| Feature | Disposable |
| Packaging | Bulk pack |
Specifications Documents