text.skipToContent text.skipToNavigation

Falcon® Aspirating Pipets

E-mail

  • Sterile, polystyrene, non-plugged, non-graduated pipets
  • Safer alternative to glass Pasteur pipets
  • Can be used for all vacuum-aspirating procedures
  • Noncytotoxic, nonpyrogenic tested to less than 0.1 EU/mL
  • Individually packaged in thermoformed paper-plastic wrap to ensure sterile presentation

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
357501 Falcon® 5 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Falcon®   N/A per case
357558 Falcon® 2 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Falcon®   $123.89 per case