Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
480110 | Clamp for 25 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480111 | Clamp for 50 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480112 | Clamp for 125 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480113 | Clamp for 250 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480114 | Clamp for 500 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480115 | Clamp for 1L Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480167 | Clamp for 2000 mL Erlenmeyer Flask | 1 / Pk | 1 / Cs | Corning® | N/A | per case |