| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 20-030-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 10X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 20-031-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 10X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 21-030-CM | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | 194,88 € | per case | |
| 21-030-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | 63,33 € | per case | |
| 21-031-CM | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | 105,16 € | per case | |
| 21-031-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | 56,43 € | per case | |
| 21-031-LB | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X Without Calcium and Magnesium, 20L | 1 / Pk | 1 / Ea | Corning® | 508,59 € | per each | |
| 21-031-LX | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X Without Calcium and Magnesium, 10L | 1 / Pk | 1 / Ea | Corning® | 309,86 € | per each | |
| 55-031-PB | Corning® Dulbecco’s Phosphate-Buffered Saline, Powder Without Calcium and Magnesium, 10L | 1 / Pk | 1 / Ea | Corning® | 35,88 € | per each | |
| 55-031-PC | Corning® Dulbecco’s Phosphate-Buffered Saline, Powder Without Calcium and Magnesium, 50L | 1 / Pk | 1 / Ea | Corning® | 54,73 € | per each |