text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Plant gDNA - 384 Prep

Product NumberMAG-PLANT-GDNA-M

E-mail

The AxyPrep Mag Plant gDNA kit is a magnetic beads based purification system that allows rapid and reliable isolation of high quality genomic DNA from a wide variety of plant sample. Up to 96 samples (50mg fresh tissue per sample, or 15mg of dried tissue per sample) can be processed in less than one hour. This kit efficiently eliminates polysaccharide, phenolic compound and enzyme inhibitors with no organic extractions. The kit can be adapted for use on major liquid handling workstations for high throughput processing.

  • Simplified extraction process
  • Non-alcohol based purification
  • High quality and yield of DNA
  • Manual and automation friendly
  • Compatible with genomic downstream applications: PCR, Sanger and next generation sequencing, fragment analysis, genotyping and SNP detection, and restriction enzyme clean-up


£1,082.35 per case

Details
Product Number   MAG-PLANT-GDNA-M
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Application   Diagnostics  
Specifications Documents