text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 10µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack)

Product NumberHT-10-C-HTR-5

E-mail

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$674.97 per case

Details
Product Number   HT-10-C-HTR-5
Qty./Pk   480 / Pk  
Qty./Cs   5760 / Cs  
Brand   Axygen®  
Series   HT  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Hamilton® MICROLAB® STAR, STARlet and STARplus workstations   
Use With Model   Hamilton   
Packaging   Hanging tip rack  
Packaging Configuration   5 Racks  
Packaging Format   96 Tips/Rack, 5 Racks/Pk, 12 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   60 Racks/Case  
Maximum Volume/Well   10 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Clear  
Specifications Documents