Axygen® 96孔吸头,1000µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包)
Product NumberHT-1000-C-HTR-5
Axygen® 为Hamilton® STARline系统提供了另一种选择。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色导电聚丙烯吸头提供96孔悬挂式吸头盒、嵌套式吸头盒以及单个带支架吸头盒,适用于Hamilton® MICROLAB® STAR、STARlet、STARplus和Nimbus® 工作站。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | HT-1000-C-HTR-5 |
| 数量/包 | 480 /包 |
| 数量/箱 | 3840 /箱 |
| 品牌 | Axygen® |
| 系列 | HT |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Hamilton® MICROLAB® STAR, STARlet and STARplus workstations |
| 结合模型使用 | Hamilton |
| 包装 | 悬挂吸头管架 |
| 包装配置 | 5 Racks |
| 包装规格 | 96支吸头/盒,5盒/包,8包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 40 Racks/Case |
| 最大容量/孔 | 1000 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18625035
- Quality Certificate - Lot No.18625034
- Quality Certificate - Lot No.18525039
- Quality Certificate - Lot No.02224003
- Quality Certificate - Lot No.34223029
- Quality Certificate - Lot No.14323008
- Quality Certificate - Lot No.02723039
- Quality Certificate - Lot No.27622016
- Quality Certificate - Lot No.14522039
- Quality Certificate - Lot No.13822048
- Quality Certificate - Lot No.13322068
- Quality Certificate - Lot No.31618062
- Quality Certificate - Lot No.29915277
- Quality Certificate - Lot No.26615277
- Quality Certificate - Lot No.16214277