text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (5-pack)

Product NumberHT-50-CBK-HTR-S-5

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   HT-50-CBK-HTR-S-5
数量/包   480 /包  
数量/箱   5760 /箱  
品牌   Axygen®  
系列   HT  
吸头特性   Conductive  
吸头形状   圆形  
吸头   Standard  
兼容性   Hamilton   
结合模型使用   Hamilton   
包装   悬挂吸头管架  
包装配置   5 Racks  
吸头规格   96支吸头/盒  
件/箱   60 Racks/Case  
最大容量/孔   50 µL  
过滤器   没有  
无菌   是  
表面类别   Liquid Level Sensing  
可高压灭菌   没有  
颜色   黑色  
Specifications Documents