Axygen® 96-well tips, 100µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack
Product NumberZT-100-R
(This is the suggested replacement for ZT-100-L-R)
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 100 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
Added to Your Shopping Cart
Details
| Product Number | ZT-100-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 100 µL |
| Filter | Non |
| Sterile | Non |
| Autoclavable | Non |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30623000
- Quality Certificate - Lot No.28323000
- Quality Certificate - Lot No.12422000
- Quality Certificate - Lot No.11022000
- Quality Certificate - Lot No.04722000
- Quality Certificate - Lot No.31921000
- Quality Certificate - Lot No.27518000
- Quality Certificate - Lot No.25318000
- Quality Certificate - Lot No.24918000
- Quality Certificate - Lot No.20818000
- Quality Certificate - Lot No.09218000
- Quality Certificate - Lot No.08818000
- Quality Certificate - Lot No.06918000