text.skipToContent text.skipToNavigation

Axygen® 96孔吸头,180µL,透明,带滤芯,无菌,宽口,纸质底部,SLAS标准吸头盒

Product NumberEVF-205-WB-R-PB

E-mail

Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius、Zymark®/Caliper、Biotek® 及Dynamic Devices自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol和96-Ch.-Low Vol移液头。

  • 180 µL透明吸头
  • 96吸头形式
  • 透明聚丙烯
  • 宽口
  • 不含RNase/DNase
  • 无热原
  • 带防气溶胶滤芯
  • 兼容性:Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol、96-Ch.-Low Vol移液头

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Contact Customer Service
    Details
    Product Number   EVF-205-WB-R-PB
    数量/包   960 /包  
    数量/箱   4800 /箱  
    品牌   Axygen®  
    系列   EV  
    模型   Freedom EVO  
    吸头特性   Standard  
    吸头形状   宽口  
    吸头   Wide Bore  
    兼容性   Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head   
    结合模型使用   Tecan   
    包装   符合SBS标准的盒  
    包装配置   Single Rack  
    包装规格   10盒/包,5包/箱  
    吸头规格   96支吸头/盒  
    件/箱   50 Racks/Case  
    最大容量/孔   205 µL  
    应用   诊断  
    过滤器   是  
    Filter Material   Polyethylene  
    Sterile   No  
    Autoclavable   No  
    Color   Clear  
    Specifications Documents