text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Tecan | Freedom EVO®, Te-MO™, Aquarius™

电子邮件

  • Tip format: 96 tip
  • Tip volume range: 50 µL to 200 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: MCA96
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
EV-100-R Axygen® 96孔吸头,100µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   N/A per case
EV-200-R Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack N/A per case
EV-200-R-S Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, SLAS Rack N/A per case
EV-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack N/A per case
EV-50-R-S Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack N/A per case
EVF-100-R-S Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack N/A per case
EVF-180-R-S Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, SLAS Rack N/A per case
EVF-205-WB-R-PB Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, Wide Bore, Paper Bottom, SLAS Rack N/A per case
联系客户服务部
EVF-50-R-S Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack N/A per case