Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, Nested Tip Rack
Product NumberEV-50-NTR-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- Nested for MCA96 head
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | EV-50-NTR-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | Nested tip rack |
| Packaging Configuration | 8 Stacked |
| Packaging Format | 8 Wafers/Stack, 5 Stacks/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 40 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.16025342
- Quality Certificate - Lot No.13925009
- Quality Certificate - Lot No.10224013
- Quality Certificate - Lot No.08524019
- Quality Certificate - Lot No.33322040
- Quality Certificate - Lot No.21922014
- Quality Certificate - Lot No.21722022
- Quality Certificate - Lot No.20122027
- Quality Certificate - Lot No.11822011
- Quality Certificate - Lot No.11522044
- Quality Certificate - Lot No.11322006
- Quality Certificate - Lot No.27220041
- Quality Certificate - Lot No.26820009
- Quality Certificate - Lot No.26620013
- Quality Certificate - Lot No.26020054
- Quality Certificate - Lot No.25920048
- Quality Certificate - Lot No.09119030
- Quality Certificate - Lot No.01218002
- Quality Certificate - Lot No.00918001
- Quality Certificate - Lot No.28416228
- Quality Certificate - Lot No.23615228
- Quality Certificate - Lot No.23115228
- Quality Certificate - Lot No.18815506
- Quality Certificate - Lot No.16715228
- Quality Certificate - Lot No.07715228
- Quality Certificate - Lot No.01615228
- Quality Certificate - Lot No.01614228
- Quality Certificate - Lot No.Generic