text.skipToContent text.skipToNavigation

PYREX® Three-Way Angle Connecting Adapter with 19/22 Standard Taper Joints

Product Number9000-19

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These PYREX® angle connecting adapters have a sidearm at an approximately 75° angle from the lower joint. The lower end and sidearm are equipped with inner 19/22 Standard Taper joints, and the upper end with an outer 19/22 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kits Nos. 6949E and 6949G-2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences United Kingdom Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: d361871e-b4cc-4a9f-a63b-ad6ee79fca6b

Details
Product Number   9000-19
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Adapter Style   Connecting  
Arm Angle   75 °  
Length   105 mm (approx.)  
Standard Taper Bottom Inner Joint   Two 19/22  
Standard Taper Top Outer Joint   19/22  
Specifications Documents