PYREX® Bushing Adapter with 34/45 Standard Taper Outer Joint and 24/40 Standard Taper Inner Joint
Product Number8825-3424

These PYREX® bushing adapters are fabricated with heavy walls for mechanical strength and are further strengthened by the heavy, uniform rim at the top which affords a serviceable finger grip. These adapters have a 34/45 Standard Taper outer and 24/40 Standard Taper inner joints that are shorter than the conventional type, thus allowing more compact and convenient assemblies. Useful for attaching thermometers with Standard Taper inner joints.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8825-3424 |
Qty./Pk | 2 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30922038
- Quality Certificate - Lot No.18719026
- Quality Certificate - Lot No.06517033
- Quality Certificate - Lot No.01915028
- Quality Certificate - Lot No.29514014
- Quality Certificate - Lot No.05713002
- Quality Certificate - Lot No.35312026
- Quality Certificate - Lot No.09811087
- Quality Certificate - Lot No.00710100
- Quality Certificate - Lot No.31709023
- Quality Certificate - Lot No.31609014
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999