Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 16x100 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-161
These disposable 16x100mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 11.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 99447-161 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | No |
| Capacity | 11.5 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 100 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25026035
- Quality Certificate - Lot No.21726282
- Quality Certificate - Lot No.06926159
- Quality Certificate - Lot No.04926014
- Quality Certificate - Lot No.33725048
- Quality Certificate - Lot No.26725058
- Quality Certificate - Lot No.22725060
- Quality Certificate - Lot No.18225063
- Quality Certificate - Lot No.15325029
- Quality Certificate - Lot No.14725001
- Quality Certificate - Lot No.26124036
- Quality Certificate - Lot No.21924027
- Quality Certificate - Lot No.16024025
- Quality Certificate - Lot No.12924407
- Quality Certificate - Lot No.03224020
- Quality Certificate - Lot No.03024178
- Quality Certificate - Lot No.29823194
- Quality Certificate - Lot No.25723008
- Quality Certificate - Lot No.09523019
- Quality Certificate - Lot No.00223050
- Quality Certificate - Lot No.30222034
- Quality Certificate - Lot No.06722002
- Quality Certificate - Lot No.04622055
- Quality Certificate - Lot No.01222028
- Quality Certificate - Lot No.34421047
- Quality Certificate - Lot No.27421022
- Quality Certificate - Lot No.21421052
- Quality Certificate - Lot No.14021052
- Quality Certificate - Lot No.05421028
- Quality Certificate - Lot No.00621010