text.skipToContent text.skipToNavigation

PYREX® 11 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x100 mm

Product Number9826-16

E-mail
These 11 mL PYREX® culture tubes are supplied with deep-form 15-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a Polytetrafluorethylene (PTFE) interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9998.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
PYREX® Culture Tube, Screw Cap
Details
Product Number   9826-16
Qty./Pk   144 / Pk  
Qty./Cs   288 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   PTFE liner  
Cap Material   Phenolic  
Thread Finish   15  
Cap Color   Black  
Capacity   11 mL (approx.)  
Feature   Reusable  
Sterile   No  
O.D.   16 mm (approx.)  
Height   100 mm (approx.)  
Neck O.D.   15 mm (approx.)  
Specifications Documents