Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-500
These 500 mL PYREX® pear-shaped separatory funnels have glass No. 4 Standard Taper stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 6400-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 98 mm (approx.) |
| Capacity | 500 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 354 mm (approx.) |
| Standard Taper Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.18826028
- Quality Certificate - Lot No.23325017
- Quality Certificate - Lot No.04325039
- Quality Certificate - Lot No.23224053
- Quality Certificate - Lot No.25123015
- Quality Certificate - Lot No.19123003
- Quality Certificate - Lot No.15323014
- Quality Certificate - Lot No.09423055
- Quality Certificate - Lot No.06823024
- Quality Certificate - Lot No.00923026
- Quality Certificate - Lot No.31522004
- Quality Certificate - Lot No.24522037
- Quality Certificate - Lot No.03322010
- Quality Certificate - Lot No.34121048
- Quality Certificate - Lot No.15421025
- Quality Certificate - Lot No.15420057
- Quality Certificate - Lot No.10620007
- Quality Certificate - Lot No.06320216
- Quality Certificate - Lot No.26219060
- Quality Certificate - Lot No.21319047
- Quality Certificate - Lot No.06718059
- Quality Certificate - Lot No.34817030
- Quality Certificate - Lot No.31217023
- Quality Certificate - Lot No.20717039
- Quality Certificate - Lot No.09417065
- Quality Certificate - Lot No.03917059
- Quality Certificate - Lot No.26516046
- Quality Certificate - Lot No.17516007
- Quality Certificate - Lot No.00616028
- Quality Certificate - Lot No.30915120