PYREX® 500 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6383-500
These 500 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 27 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6383-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 65 mm (approx.) |
| Capacity | 500 mL |
| Funnel Style | Cylindrical separatory |
| Graduation Interval | 5 mL |
| Height With Stopper | 390 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Rimless |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19225010
- Quality Certificate - Lot No.22024303
- Quality Certificate - Lot No.06724008
- Quality Certificate - Lot No.07323036
- Quality Certificate - Lot No.19721016
- Quality Certificate - Lot No.19820040
- Quality Certificate - Lot No.17418002
- Quality Certificate - Lot No.01118044
- Quality Certificate - Lot No.32917019
- Quality Certificate - Lot No.24117079
- Quality Certificate - Lot No.27416042
- Quality Certificate - Lot No.09816012
- Quality Certificate - Lot No.02216083
- Quality Certificate - Lot No.33815062
- Quality Certificate - Lot No.26415030
- Quality Certificate - Lot No.22415095
- Quality Certificate - Lot No.18515004
- Quality Certificate - Lot No.12615031
- Quality Certificate - Lot No.33214031
- Quality Certificate - Lot No.15014004
- Quality Certificate - Lot No.01114026
- Quality Certificate - Lot No.27513028
- Quality Certificate - Lot No.24313018
- Quality Certificate - Lot No.12913042
- Quality Certificate - Lot No.04913031
- Quality Certificate - Lot No.17012025
- Quality Certificate - Lot No.24610468
- Quality Certificate - Lot No.18910073
- Quality Certificate - Lot No.01009999
- Quality Certificate - Lot No.00109999