text.skipToContent text.skipToNavigation

PYREX® 4L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6402-4L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for 6402-6L.)



These 4L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 8 Product Standard stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-38; for PTFE stopcock assemblies, see No. 7681-8.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   6402-4L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Body O.D.   210 mm (approx.)  
Capacity   4 L  
Funnel Style   Separatory  
Height With Stopper   620 mm (approx.)  
PTFE Stopcock Plug No.   8  
Standard Taper Stopper No.   38  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents