text.skipToContent text.skipToNavigation

PYREX® 500 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6402-500

E-mail
These 500 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-27; for PTFE stopcock assemblies, see No. 7681-4.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Latin America Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 208698b9-1036-401f-b91c-0dafa40afb72

Details
Product Number   6402-500
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   96.3 mm (approx.)  
Capacity   500 mL  
Funnel Style   Squibb separatory  
Height With Stopper   355 mm (approx.)  
PTFE Stopcock Plug No.   4  
Standard Taper Stopper No.   27  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents