text.skipToContent text.skipToNavigation

PYREX® 2 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged

Product Number7079-2N

E-mail


These disposable 2 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.


$444.31 per case

Details
Product Number   7079-2N
Qty./Pk   700 / Pk  
Qty./Cs   700 / Cs  
Brand   PYREX®  
Capacity   2 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.01 mL  
Negative Graduation   0.2 mL  
Packaging   Bulk pack  
Length   290 mm (approx.)  
Specifications Documents