text.skipToContent text.skipToNavigation

PYREX® 2 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged

Product Number7077-2N

E-mail
These sterile disposable 2 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.

362,13 € per case

Details
Product Number   7077-2N
Qty./Pk   180 / Pk  
Qty./Cs   720 / Cs  
Brand   PYREX®  
Capacity   2 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0,01 mL  
Negative Graduation   0,2 mL  
Packaging   Individually wrapped paper-plastic  
Length   290 mm (approx.)  
Specifications Documents