text.skipToContent text.skipToNavigation

PYREX® 15 mL Conical Centrifuge Tubes with White Graduations, Screw Cap

Product Number8082-15

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 15 mL PYREX® conical centrifuge tubes have white enamel graduations for durability. The 15 mL size is graduated upward from the tip in 0.1 mL divisions. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL divisions, and from 10 to 50 mL in 1 mL divisions. The phenolic 15-415 GPI threaded screw cap is fabricated of a resin which is specially formulated to resist the effects of temperature and steam. Caps have a glued-in, white rubber liner. For replacement caps, see No. 9999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 55ff95b2-e932-4a99-8c5b-ce9ce82e1b65

Details
Product Number   8082-15
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   15 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Threaded  
Graduations   Yes  
Graduation Interval   0.1 mL  
Cap Style   Rubber liner  
Cap Material   Phenolic  
Thread Finish   15  
Cap Color   Black  
Stopper Style   No stopper  
Sterile   No  
Self Standing   No  
O.D.   17  
Length   134 mm (approx.)  
Feature   Reusable  
Graduation Range   0.1 - 15 mL  
Specifications Documents